Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
580427
SEAT
580427
Where to buy
Export PDF
Tools
Add to comparison
580427
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.470
Product height mm
11.938
Product length in
0.500
Product length mm
12.700
Product width in
0.470
Product width mm
11.938