580654
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
580654
Product specifications
Characteristic | Value |
|---|---|
| Adjustment | Yes |
| Adjustment Range | 500-2000 psi |
| Body material | Cast Iron |
| Design code | 13 |
| Drain | External |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Fluid Cleanliness | 19/17/14 |
| Function | Unloading Valve |
| Model Code | F3-URG1-10-CV-13 |
| Product Height | 8.12 in |
| Product Length/Depth | 8.56 in |
| Product Type | Pressure Control Valves |
| Product Volume | 330.159 in³ |
| Product Weight | 48.5 lb |
| Product Width | 4.75 in |
| Seal material | Buna-N |
| Size | 10 |
| Sub-brand | None |
| Trade Name | URG1-10 13 Design |
| Valve Mount Type | Subplate/manifold mounted |