![Vickers by Danfoss Coils 582214 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318020%2FID463022800753-0101_preview.jpg&w=1920&q=75)
Danfoss
582214
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
582214
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Brand | Danfoss |
| Connector | Leads |
| Duty Rating | Continuous from 85% to 110% of nominal voltage |
| Feature | Internally rectifiedCompact designContinuous duty |
| Fluid compatibility | None |
| Installation Type | Screw-in Cartridge |
| Operation | Electrically Operated |
| Product Height | 2.5 in |
| Product Length/Depth | 2 in |
| Product Type | Coils |
| Product Volume | 9.05 in³ |
| Product Weight | .83 lb |
| Product Width | 1.81 in |
| Recommended Filtration Level | None |
| Sub-brand | None |
| Trade Name | None |
| Voltage rating | 250 V |
| Voltage type | DC |