Danfoss
582494
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
582494
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Brand | Danfoss | |
| Communication input | None | |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field | |
| Model Code | CM11ND1R25V17DDDDDL21 | |
| Product Height | 9.72 in | |
| Product Length/Depth | 9.3 in | |
| Product Type | Mobile Valves | |
| Product Volume | 350.736 in³ | |
| Product Width | 3.88 in | |
| Sub-brand | None | |
| Trade Name | None | |
| Unit type | Mobile Directional Valves |