583199
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
583199
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in all configurations and sizes | |
| Package contents | SHAFT- Lever | |
| Product Height | 1.25 in | |
| Product Length/Depth | 4.75 in | |
| Product material | Steel | |
| Product Type | Piston Pump Accessory | |
| Product Volume | 7.422 in³ | |
| Product Width | 1.25 in | |
| Sub-brand | None | |
| Trade Name | None |