584259-3
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
584259-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial | |
| Configuration | Double | |
| Design code | 20 | |
| Displacement (front) | 162.3 cm³/rev | |
| Displacement (rear) | 27.4 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 308.98355712 l/min | |
| Frame size | 45VQ-20VQ | |
| Frame size (front) | 45VQ | |
| Frame size (rear) | 20VQ | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | 4520VQ50A8 86CC20 | |
| Product Height | 7.151 in | |
| Product Length/Depth | 15.52 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 930.042 in³ | |
| Product Weight | 94 lb | |
| Product Width | 8.38 in | |
| Ring size | 50 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |