584270-V
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
584270-V
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Plastics Machinery, Press Machine, Die Casting, Machine Tools, Test Equipment, Primary Metal, Pulp & Paper, Wood Processing, Oil & Gas, Marine, and General Industrial | |
| Configuration | Double | |
| Design code | 20 | |
| Displacement (front) | 121.6 cm³/rev | |
| Displacement (rear) | 67.5 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 254.2656 l/min | |
| Frame size | 35VQ-25VQ | |
| Frame size (front) | 35VQ | |
| Frame size (rear) | 25VQ | |
| Model Code | 3525VQ38A21 86DB20 | |
| Product Height | 6.405 in | |
| Product Length/Depth | 14.95 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 802.425 in³ | |
| Product Weight | 76 lb | |
| Product Width | 8.38 in | |
| Rear Outlet Port Position (Cover End View) | 45° CCW From Inlet Port | |
| Ring size | 38 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |