Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | RETAINER | Retainer |
| Product height in | 4.050 | |
| Product height mm | 102.870 | |
| Product length in | 0.181 | |
| Product length mm | 4.608 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.050 | |
| Product width mm | 102.870 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
