SCREW-SET, ISO4026 M8x25 45H
587311
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
587311
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 45H |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 25,0000 mm |
| Screw, Point Type | FLAT POINT |
| Standard | DIN 913 |
| Standard Class Level | N/A |
| Thread, Size | M8 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |