COMPRESSION SPRING
588632
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
588632
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | N/A | |
| Number of active Coils | 3,12 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 23,6200 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 48,0100 mm | |
| Spring, Outside Diameter | 35,0600 mm | |
| Spring, Rate | 78,810 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 5,7200 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |