Bearing - PVH74
589093
Tools589093 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Bearing |
| Product height in | 2.880 |
| Product height mm | 73.152 |
| Product length in | 1.020 |
| Product length mm | 25.908 |
| Product material | Carbon steel |
| Product width in | 2.880 |
| Product width mm | 73.152 |