Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
589332
SHAFT SEAL
589332
Where to buy
Export PDF
Tools
Add to comparison
589332
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.260
Product height mm
57.404
Product length in
2.261
Product length mm
57.429
Product width in
2.260
Product width mm
57.404