Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Durometer | 75 | 75 |
| Inside diameter IN | 0.674 | |
| Inside diameter MM | 17.120 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.777 | |
| Outside diameter MM | 19.736 | |
| Product height in | 0.777 | |
| Product height mm | 19.736 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product material | SYNTHETIC RUBBER | Synthetic rubber |
| Product width in | 0.777 | |
| Product width mm | 19.736 | |
| Thickness IN | 0.103 | |
| Thickness MM | 2.616 |