Danfoss
590021
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
590021
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Durometer | 70 | |
| Feature | Available in a variety of sizes | |
| Inside diameter | 4.85 in | |
| Item type | Gaskets | |
| Outside diameter | 5.256 in | |
| Product Height | 5.256 in | |
| Product Length/Depth | .203 in | |
| Product material | Nitrile | |
| Product Type | Spare Part | |
| Product Volume | 5.608 in³ | |
| Product Weight | .01 kg | |
| Product Width | 5.256 in | |
| Sub-brand | None | |
| Thickness | .203 in | |
| Trade Name | None |