59016
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 500024-16S, FF5162-1616S
59016
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Other |
| End gender 1 | Male |
| End Size 1 | 1 IN |
| End Size 2 | 1 IN |
| End type 1 | SAE |
| End type 2 | Flanged |
| Finish/plating | DURA-KOTE |
| Item type | SAE Male/Flanged Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.38 in |
| Product Length/Depth | 3.41 in |
| Product material | Carbon steel |
| Product Volume | 14.203 in³ |
| Product Weight | .88 lb |
| Product Width | 1.75 in |
| Thread sealant | No |
| Thread Size 1 | 1-5/16–12 |
| UPC | 725975769607 |