59020
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 500024-20S, FF5162-2020S
59020
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Other |
| End gender 1 | Male |
| End Size 1 | 1 IN |
| End Size 2 | 1-1/4 IN |
| End type 1 | SAE 37 |
| End type 2 | Flanged |
| Finish/plating | DURA-KOTE |
| Inside diameter (bore hole size) | .073 in |
| Item type | SAE 37 Male/Flanged Elbow Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.62 in |
| Product Length/Depth | 3.17 in |
| Product material | Carbon steel |
| Product Volume | 16.611 in³ |
| Product Weight | 1.23 lb |
| Product Width | 2 in |
| Thread sealant | No |
| Thread Size 1 | 1-5/8–12 |
| UPC | 725975714935 |
| Working pressure | 2500 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |