59024
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 500024-24S, FF5162-2424S
59024
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End Size 1 | 1 IN | |
| End Size 2 | 1-1/2 IN | |
| End type 1 | SAE | |
| End type 2 | Flanged | |
| Inside diameter (bore hole size) | .1409 in | |
| Item type | SAE /Flanged Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 3.12 in | |
| Product Length/Depth | 4.33 in | |
| Product material | Carbon steel | |
| Product Volume | 32.085 in³ | |
| Product Weight | 2.05 lb | |
| Product Width | 2.375 in | |
| Thread sealant | No | |
| Thread Size 1 | 1-7/8–12 | |
| UPC | 725975710531 |