590710
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
590710
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Package contents | Repair Kit | |
| Product Height | .893 in | |
| Product Length/Depth | .32 in | |
| Product Type | Spare Part | |
| Product Volume | .255 in³ | |
| Product Width | .893 in | |
| Sub-brand | None | |
| Trade Name | None |