593901
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
593901
Product specifications
Characteristic | Value |
|---|---|
| Actuation Option | Manually Operated |
| Application | Applications requiring an adjustable pressure relief or regulating valve to limit the pressure in a hydraulic circuit to a desired maximum |
| Body material | Cast Iron |
| Electrical Flag | No |
| Feature | Plug-and-play designHigh-performance featuresMoisture resistant |
| Fluid Cleanliness | 19/17/14 |
| Fluid compatibility | Petroleum-oils |
| Leakage | Standard |
| Light | No |
| Manual Override | No |
| Model Code | RCT-03-B2-30 |
| Pressure Rating | 210 bar |
| Product Height | 7.03 in |
| Product Length/Depth | 2.75 in |
| Product Type | Pressure Control Valves |
| Product Volume | 71.337 in³ |
| Product Weight | 6.5 lb |
| Product Width | 3.69 in |
| Seal material | Buna-N |
| Stage | Single Stage |
| Sub-brand | None |
| Trade Name | RCT-03 30 Design |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |