O-RING, DHMS112 17.12x2.62 N-FKM90
594028
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
594028
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N |
| Material | FKM90, D-HMS-112 |
| O-Ring, Cross Section | 2,6200 mm |
| O-Ring, Inside Diameter | 17,1200 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |