Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Inside diameter IN | 0.941 |
| Inside diameter MM | 23.901 |
| Item type | Seal |
| Outside diameter IN | 1.045 |
| Outside diameter MM | 26.543 |
| Product height in | 1.045 |
| Product height mm | 26.543 |
| Product length in | 0.052 |
| Product length mm | 1.321 |
| Product material | Tetrafluoroethylene (TFE) |
| Product width in | 1.045 |
| Product width mm | 26.543 |
| Thickness IN | 0.052 |
| Thickness MM | 1.321 |
