Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPRING SEAT | Spring seat |
| Product height in | 0.430 | |
| Product height mm | 10.922 | |
| Product length in | 0.298 | |
| Product length mm | 7.569 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 0.430 | |
| Product width mm | 10.922 |