Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
596445
FILTER
596445
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
596445
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.184
Product height mm
4.674
Product length in
2.210
Product length mm
56.134
Product width in
0.184
Product width mm
4.674