Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.070 | |
| A dimension MM | 77.978 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.000 | |
| Catalog Item | 5980-25940 | |
| End connection hex size IN | 0.750 | |
| End size 1 | -25 | -25 |
| End type 1 | STANDPIPE INCH | Standpipe inch |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.570 | |
| Hose cut off factor MM | 39.878 | |
| Inside diameter IN | 0.278 | |
| Inside diameter MM | 7.061 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 3.070 | |
| Product length mm | 77.978 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Thread sealant | NO | No |