Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.000 | |
| A dimension MM | 177.800 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.500 | |
| Backup hex size MM | 38.000 | |
| Catalog Item | 5980-32200 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.500 | |
| End size 1 | -16 | -16 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.724 | |
| Inside diameter MM | 18.390 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 7.000 | |
| Product length mm | 177.800 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Thread sealant | NO | No |