Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.395 | |
| A dimension MM | 111.630 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Catalog Item | 5980-32300 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.870 | |
| End size 1 | -6 | -6 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.555 | |
| Hose cut off factor MM | 39.497 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.244 | |
| Inside diameter MM | 6.198 | |
| Product height in | 0.874 | |
| Product height mm | 22.200 | |
| Product length in | 4.395 | |
| Product length mm | 111.630 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.874 | |
| Product width mm | 22.200 | |
| Thread sealant | NO | No |