Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.949 | |
| A dimension MM | 151.104 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Catalog Item | 5980-34100 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.870 | |
| End size 1 | -8 | -8 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.406 | |
| Inside diameter MM | 10.312 | |
| Product height in | 0.874 | |
| Product height mm | 22.200 | |
| Product length in | 5.949 | |
| Product length mm | 151.104 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.874 | |
| Product width mm | 22.200 | |
| Thread sealant | NO | No |