
GEROLER
5986480-011
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5986480-011
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | GEROLER SUB ASSEMBLY | Geroler sub assembly |
| Product height in | 5.600 | |
| Product height mm | 142.240 | |
| Product length in | 2.388 | |
| Product length mm | 60.655 | |
| Product width in | 5.600 | |
| Product width mm | 142.240 | |
| Sub brand | CHAR-LYNN | Char-Lynn |