
END CAP
5986496-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5986496-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | End cap |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Sub brand | Char-Lynn |