VALVE PLATE, VIS 40 SERIES
5986523-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5986523-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 5.580 |
| Product height mm | 141.732 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 5.580 |
| Product width mm | 141.732 |
| Sub brand | Char-Lynn |