Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
5986543-001
COUPLER
5986543-001
Tools
Add to comparison
Add to comparison
5986543-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
4.500
Product height mm
114.300
Product length in
2.000
Product length mm
50.800
Product width in
4.500
Product width mm
114.300