
GEROLER
5986550-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5986550-006
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Geroler sub assembly |
| Product height in | 7.100 |
| Product height mm | 180.340 |
| Product length in | 2.493 |
| Product length mm | 63.322 |
| Product width in | 7.100 |
| Product width mm | 180.340 |