SEAL RING - FLSTK
5986656-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.214 |
| Product height mm | | 30.836 |
| Product length in | | 0.015 |
| Product length mm | | 0.381 |
| Product width in | | 1.214 |
| Product width mm | | 30.836 |