Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| End type 1 | MALE ORB ISO 11926-3 | Male ORB ISO 11926-3 |
| Hex size 1 IN | 0.938 | |
| Hex size 1 MM | 23.800 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |