PLUG DISPLACEMENT LIMIT
5986750-930
Tools5986750-930 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Plug |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 0.988 |
| Product length mm | 25.095 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |