REMOTE HYD CONTROL S/A
5987111-032
Tools5987111-032 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Hydraulic remote control |
| Product height in | 5.340 |
| Product height mm | 135.636 |
| Product length in | 8.450 |
| Product length mm | 214.630 |
| Product width in | 3.520 |
| Product width mm | 89.408 |