SK_CONTROL_ASSY
5987146-012
Tools5987146-012 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Control |
| Product height in | 4.630 |
| Product height mm | 117.602 |
| Product length in | 7.390 |
| Product length mm | 187.706 |
| Product width in | 3.040 |
| Product width mm | 77.216 |