Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.850 |
| Item type | Seal |
| Outside diameter IN | 2.120 |
| Product height in | 2.118 |
| Product height mm | 53.797 |
| Product length in | 0.142 |
| Product length mm | 3.607 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.118 |
| Product width mm | 53.797 |
| Thickness IN | 0.140 |
