INPUT CONTROL SHAFT
5988063-002
Tools5988063-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 1.185 |
| Product height mm | 30.099 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | Carbon steel |
| Product width in | 1.185 |
| Product width mm | 30.099 |