Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 80 | 80 |
| Item type | GASKET | Gasket |
| Product height in | 1.700 | |
| Product height mm | 43.180 | |
| Product length in | 0.020 | |
| Product length mm | 0.508 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.050 | |
| Product width mm | 102.870 | |
| Thickness IN | 0.020 |