Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 2.305 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 4.3340 | |
| Product height in | 4.334 | |
| Product height mm | 110.084 | |
| Product length in | 0.250 | |
| Product length mm | 6.350 | |
| Product material | NITRILE | NITRILE |
| Product width in | 4.334 | |
| Product width mm | 110.084 | |
| Thickness IN | 0.2500 |
