CHECK VALVE SPRING
5989451-001
Tools5989451-001 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CHECK VALVE | Check valve |
| Product height in | | 0.500 |
| Product height mm | | 12.700 |
| Product length in | | 0.230 |
| Product length mm | | 5.842 |
| Product width in | | 0.500 |
| Product width mm | | 12.700 |