
BACKUP RING
5989483-004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5989483-004
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Material | Glass filled nylon |
| Product height in | 4.040 |
| Product height mm | 102.616 |
| Product length in | 0.083 |
| Product length mm | 2.108 |
| Product width in | 4.040 |
| Product width mm | 102.616 |
| Sub brand | Char-Lynn |