VALVE PISTON S/A
5989625-001
Tools5989625-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Check valve |
| Product height in | 1.580 |
| Product height mm | 40.132 |
| Product length in | 3.212 |
| Product length mm | 81.585 |
| Product width in | 1.580 |
| Product width mm | 40.132 |