EP CONTROL GASKET -FLSTK
5990068-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.370 |
| Product height mm | | 85.598 |
| Product length in | | 0.018 |
| Product length mm | | 0.457 |
| Product width in | | 6.370 |
| Product width mm | | 161.798 |