Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
5990203-001
MAGNET CARRIER
5990203-001
Where to buy
Export PDF
Tools
Add to comparison
5990203-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.472
Product height mm
11.999
Product length in
1.060
Product length mm
26.924
Product width in
0.472
Product width mm
11.999