SWASH BEARING (LAZER)
5991097-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 99.820 |
| Product height mm | | 2535.428 |
| Product length in | | 38.722 |
| Product length mm | | 983.539 |
| Product width in | | 17.385 |
| Product width mm | | 441.579 |