BRACKET
5991099-001
Tools5991099-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bracket |
| Product height in | 2.170 |
| Product height mm | 55.118 |
| Product length in | 4.620 |
| Product length mm | 117.348 |
| Product width in | 4.550 |
| Product width mm | 115.570 |