
GEROLER
5991701-001
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5991701-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | GEROLER SUB ASSEMBLY | Geroler sub assembly |
| Product height in | 6.000 | |
| Product height mm | 152.400 | |
| Product length in | 1.262 | |
| Product length mm | 32.055 | |
| Product width in | 6.000 | |
| Product width mm | 152.400 | |
| Sub brand | CHAR-LYNN | Char-Lynn |