SELECTOR PLATE
5991781-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
5991781-001
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Selector plate |
| Product height in | 6.130 |
| Product height mm | 155.702 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| Sub brand | Char-Lynn |